Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
KIPP
Description
K0713 - Ball studs for ball joints DIN 71803
Bill of material
K0713.1308
BESTKIPP
Order No.
K0713.1308
FORM
Form
C
AUSF
version
with threaded riveting tenons and SW
D1
diameter
13 mm
D2
thread
M 8 mm
D3
diameter
13 mm
D5
diameter
8 mm
D6
diameter
0 mm
L2
Length
16.5 mm
L3
Length
13 mm
L5
length min.
1.5 mm
L6
Length max.
5.3 mm
L7
Length
0.0 mm
SW
width across flats
11 mm
GEW
Approx. weight
0.0179 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245181384
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.